Catalog navigation
CAD model selection
Part Number
5007L-06-02
CH Hex Size
12
mm
F1 (Metric)
12X1.5
Size / Tube Rating
Light Duty
F2 (NPT)
1/8-27
L1
24.0
mm
L2
7.0
mm
L3
10.0
mm
B Bore (Minimum)
4.0
mm
Tube Size
L06
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ANSI B1.20.3
Previews
Download CAD models
Embedded user actions