Catalog navigation
Výběr CAD modelu
Part Number
5158S-06-06-04
CH Hex Size
14
mm
CH2 Hex Size
19
mm
F1 (Metric)
14X1.5
F2 (Metric)
14X1.5
Size / Tube Rating
Super Duty
F3 (Metric)
1/4-19
L
55.0
mm
L1
23.0
mm
L2
16.0
mm
L3
32.0
mm
B Bore (Minimum)
4.0
mm
Tube Size
S06
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 1179 /ISO 8434-6 /BS 5200
Previews
Stáhnout CAD model
Embedded user actions