Catalog navigation
CAD model selection
Part Number
5302S-12-08
CH Hex Size
27
mm
CH2 Hex Size
24
mm
F1 (Metric)
20X1.5
Pressure Size / Tube Rating
Heavy Duty
F2 (BSPP)
1/2-14
L
48.5
mm
L1
22.0
mm
L2
14.0
mm
B Bore (Minimum)
12.0
mm
Tube Size
S12
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions