Catalog navigation
CAD model selection
Part Number
6168-06-06-16
Fixed Hex Size
19
mm
Moving Hex Size
22
mm
F1 (ORFS)
11/16-16
F2 (ORFS)
11/16-16
F3 (Metric)
16X1.5
L
63.0
mm
L1
23.0
mm
L2
35.5
mm
B Bore (Minimum)
6.5
mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, ISO 9974 / ISO 6149 / DIN 7631
Previews
Download CAD models
Embedded user actions