Catalog navigation
Селекция на CAD модел
Part Number
6606-10-S12-20
CH Hex Size
27
mm
F1 (ORFS)
1-14
mm
Pressure
Heavy 12
F2 (Metric)
20X1.5
L
40.0
mm
L1
16.5
mm
L2
12.5
mm
B Bore (Minimum)
10.0
mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, ISO 8434-1 / DIN 2353
Previews
Сваляне на CAD модели
Embedded user actions