Catalog navigation
CAD model selection
Part Number
9059-08-12
FH Fixed Hex Size
26.0
mm
MH Moving Hex Size
36.0
mm
F1 (JIC)
3/4-16
F2 (BSPP)
3/4-14
L1
38.5
mm
L2
53.0
mm
B Bore (Minimum)
10.0
mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions