Catalog navigation
CAD model selection
Part Number
9635S-12-L06-04
CH Hex Size
19
mm
F1 (Metric)
12X1.5
Tube Size
Light 06
F2 (NPT)
1/4-18
L
35.0
mm
L1
11.5
mm
B Bore (Minimum)
4.0
mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ANSI B1.20.3
Previews
Download CAD models
Embedded user actions