CAD model selection
Part Number
9915-16-16
CH Hex Size
35 mm
F1 (BSPT)
1-11
F2 (Hose Barb)
1''
L
84.0 mm
L1
25.5 mm
L2
49.0 mm
B Bore (Minimum)
19.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 7-1 / DIN EN 10226-1, ISO 12151
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions