CAD model selection
Part Number
6622-06-08
CH Hex Size
20 mm
F1 (ORFS)
11/16-16
F2 (JIC)
3/4-16
L
38.0 mm
L1
11.5 mm
L2
16.5 mm
B Bore (Minimum)
6.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, SAE J514 / ISO 8434-2
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions