CAD model selection
Part Number
6622-10-10
CH Hex Size
27 mm
F1 (ORFS)
1-14
F2 (JIC)
7/8-14
L
47.0 mm
L1
15.5 mm
L2
19.0 mm
B Bore (Minimum)
11.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, SAE J514 / ISO 8434-2
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions