CAD model selection
Part Number
9005-04-02
CH Hex Size
14 mm
F1 (JIC)
7/16-20
F2 (BSPP)
1/8-28
L
29.0 mm
L1
15.5 mm
L2
8.0 mm
B Bore (Minimum)
3.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions