CAD model selection
Part Number
9020-08-10
CH Hex Size
20 mm
CH2 Hex Size
22 mm
F1 (JIC)
3/4-16
F2 (JIC)
7/8-14
L
51.0 mm
L1
16.5 mm
L2
24.5 mm
B Bore (Minimum)
9.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions