CAD model selection
Part Number
9022FC-06-16
CH Hex Size
21 mm
F1 (JIC)
9/16-18
F2 (Metric)
16X1.5
L
24.0 mm
L1
14.0 mm
B Bore (Minimum)
7.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, GB/T 9065.3
Previews
Download CAD models
Embedded user actions