??
CAD model selection
HELP_VARIABLE
Part Number
9024-20-06
CH Hex Size
25 mm
CH2 Hex Size
17 mm
F1 (Metric)
20X1.5
F2 (JIC)
9/16-18
L
39.0 mm
L1
13.0 mm
L2
19.5 mm
B Bore (Minimum)
7.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 9974 / ISO 6149 / DIN 7631, SAE J514 / ISO 8434-2
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions