CAD model selection
Part Number
9158-16-16-16
Fixed Hex Size
36 mm
Moving Hex Size
41 mm
F1 (JIC)
1 5/16-12
F2 (JIC)
1 5/16-12
F3 (BSPP)
1-11
L
98.5 mm
L1
46.0 mm
L3
53.0 mm
B Bore (Minimum)
21.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions