??
CAD model selection
HELP_VARIABLE
Part Number
9158-20-20-20
Fixed Hex Size
41 mm
Moving Hex Size
50 mm
F1 (JIC)
1 5/8-12
F2 (JIC)
1 5/8-12
F3 (BSPP)
1 1/4-11
L
109.0 mm
L1
51.0 mm
L3
56.5 mm
B Bore (Minimum)
26.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions