CAD model selection
Part Number
9199-04-L06-12
CH Hex Size
14 mm
CH2 Hex Size
14 mm
F1 (JIC)
7/16-20
Tube Size / Pressure Rating
Light 06
F2 (DIN L/S)
12X1.5
L1
27.0 mm
L2
30.0 mm
B Bore (Minimum)
3.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
Download CAD models
Embedded user actions