CAD model selection
Part Number
9199-08-L12-18
CH Hex Size
22 mm
CH2 Hex Size
19 mm
F1 (JIC)
3/4-16
Tube Size / Pressure Rating
Light 12
F2 (DIN L/S)
18X1.5
L1
32.0 mm
L2
33.5 mm
B Bore (Minimum)
7.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions