CAD model selection
Part Number
9199-10-S16-24
CH Hex Size
30 mm
CH2 Hex Size
22 mm
F1 (JIC)
7/8-14
Tube Size / Pressure Rating
Super 16
F2 (DIN L/S)
24X1.5
L1
38.5 mm
L2
38.5 mm
B Bore (Minimum)
11.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions