CAD model selection
Part Number
9199-12-L18-26
CH Hex Size
32 mm
CH2 Hex Size
27 mm
F1 (JIC)
1 1/16-12
Tube Size / Pressure Rating
Light 18
F2 (DIN L/S)
26X1.5
L1
42.0 mm
L2
40.0 mm
B Bore (Minimum)
12.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions