CAD model selection
Part Number
9199-16-L28-36
CH Hex Size
41 mm
CH2 Hex Size
33 mm
F1 (JIC)
1 5/16-12
Tube Size / Pressure Rating
Light 28
F2 (DIN L/S)
36X2.0
L1
47.0 mm
L2
47.0 mm
B Bore (Minimum)
17.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions