CAD model selection
Part Number
9199-20-L35-45
CH Hex Size
50 mm
CH2 Hex Size
41 mm
F1 (JIC)
1 5/8-12
Tube Size / Pressure Rating
Light 35
F2 (DIN L/S)
45X2.0
L1
51.5 mm
L2
55.0 mm
B Bore (Minimum)
27.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions