CAD model selection
Part Number
9210-08-10
CH Hex Size
27 mm
CH2 Hex Size
30 mm
CH22
30 mm
F1 (JIC)
3/4-16
F2 (BSPP)
5/8-14
L
47.0 mm
L1
16.5 mm
L2
25.0 mm
B Bore (Minimum)
9.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 228-1 / ISO 8434-3
Previews
Download CAD models
Embedded user actions