CAD model selection
Part Number
9210-10-08
CH Hex Size
25 mm
CH2 Hex Size
27 mm
CH22
27 mm
F1 (JIC)
7/8-14
F2 (BSPP)
1/2-14
L
49.5 mm
L1
19.5 mm
L2
23.5 mm
B Bore (Minimum)
9.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 228-1 / ISO 8434-3
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions