??
CAD model selection
HELP_VARIABLE
Part Number
9241-08-22
CH Hex Size
27 mm
F1 (JIC)
3/4-16
F2 (GB37)
22X1.5
L
34.5 mm
L1
17.0 mm
B Bore (Minimum)
10.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 261
Previews
Download CAD models
Embedded user actions