??
CAD model selection
HELP_VARIABLE
Part Number
9606-06-S12-20
CH Hex Size
27 mm
F1 (JIC)
9/16-18
Tube Size
Super 12
F2 (Metric)
20X1.5
L
37.5 mm
L1
14.5 mm
L2
12.0 mm
B Bore (Minimum)
7.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions