CAD model selection
Part Number
9606S-20-S30-42
CH Hex Size
50 mm
F1 (JIC)
1 5/8-12
Tube Size
Super 30
F2 (Metric)
42X2.0
L
58.0 mm
L1
24.5 mm
L2
20.5 mm
B Bore (Minimum)
25.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions