CAD model selection
Part Number
9606S-24-S38-52
CH Hex Size
60 mm
F1 (JIC)
1 7/8-12
Tube Size
Super 38
F2 (Metric)
52X2.0
L
67.5 mm
L1
27.5 mm
L2
22.0 mm
B Bore (Minimum)
33.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions