CAD model selection
Part Number
9622-04-08X1.0
CH Hex Size
14 mm
F1 (JIC)
7/16-20
F2 (Metric)
8X1.0
L
30.0 mm
L1
13.0 mm
B Bore (Minimum)
3.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 9974 / ISO 6149 / DIN 7631
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions