CAD model selection
Part Number
9624-12-S20-30
CH Hex Size
35 mm
F1 (JIC)
1 1/16-12
Tube Size
Heavy Duty 20
F2 (Metric)
30X2.0
L
43.5 mm
L1
15.5 mm
L2
16.5 mm
B Bore (Minimum)
15.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions