CAD model selection
Part Number
SS9011-06-04
CH Hex Size
16 mm
F1 (JIC)
9/16-18
F2 (BSPT)
1/4-19
L
37.0 mm
L1
14.0 mm
L2
14.5 mm
B Bore (Minimum)
7.5 mm
Material Spec
Stainless Steel SS316
Relevant Standards
SAE J514 / ISO 8434-2, ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions