CAD model selection
Part Number
SS9200-06-10
CH Hex Size
16 mm
F1 (JIC)
9/16-18
D Diameter
10 mm
L
42.0 mm
L1
14.0 mm
L2
20.5 mm
B Bore (Minimum)
6.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions