Catalog navigation
Селекция на CAD модел
Part Number
5006L-06-04
CH Hex Size
14
mm
F1 (Metric)
12X1.5
Size / Tube Rating
Light Duty
F2 (SAE ORB)
7/16-20
L1
26.0
mm
L2
10.0
mm
L3
9.0
mm
B Bore (Minimum)
4.0
mm
Tube Size
L06
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, SAE J1926 / ISO 11926
Прегледи
Сваляне на CAD модели
Embedded user actions