??
CAD model selection
HELP_VARIABLE
Part Number
5006L-12-08
CH Hex Size
24 mm
F1 (Metric)
18X1.5
Size / Tube Rating
Light Duty
F2 (SAE ORB)
3/4-16
L1
31.0 mm
L2
13.0 mm
L3
11.0 mm
B Bore (Minimum)
9.0 mm
Tube Size
L12
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, SAE J1926 / ISO 11926
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions