??
CAD model selection
HELP_VARIABLE
Part Number
5006L-22-16
CH Hex Size
41 mm
F1 (Metric)
30X2.0
Size / Tube Rating
Light Duty
F2 (SAE ORB)
1 5/16-12
L1
40.0 mm
L2
17.0 mm
L3
15.5 mm
B Bore (Minimum)
19.0 mm
Tube Size
L22
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, SAE J1926 / ISO 11926
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions