CAD model selection
Part Number
SS9006-08-08
CH Hex Size
27 mm
F1 (ORB-SAE)
3/4-16
F2 (BSPP)
1/2-14
L
34.0 mm
L1
11.0 mm
L2
13.5 mm
B Bore (Minimum)
8.5 mm
Material Spec
Stainless Steel SS316
Relevant Standards
SAE J1926 / ISO 11926, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions