CAD model selection
Part Number
6069-10-22
FH Fixed Hex Size
27.0 mm
MH Moving Hex Size
27 mm
F1 (ORFS)
1-14
F2 (Metric)
22X1.5
L1
34.0 mm
L2
52.0 mm
B Bore (Minimum)
10.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, ISO 9974 / ISO 6149 / DIN 7631
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions