CAD model selection
Part Number
6159-04-04-04
CH Hex Size
19 mm
CH2 Hex Size
14 mm
F1 (ORFS)
9/16-18
F2 (ORFS)
9/16-18
F3 (BSPP)
1/4-19
L
44.0 mm
L1
22.0 mm
L2
31.5 mm
B Bore (Minimum)
4.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions