CAD model selection
Part Number
6159-08-08-06
CH Hex Size
24 mm
CH2 Hex Size
19 mm
F1 (ORFS)
13/16-16
F2 (ORFS)
13/16-16
F3 (BSPP)
3/8-19
L
56.5 mm
L1
28.0 mm
L2
40.5 mm
B Bore (Minimum)
8.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions