CAD model selection
Part Number
6237-04-14
CH Hex Size
17 mm
F1 (ORFS)
9/16-18
F2 (KOMATSU)
14X1.5
L
36.0 mm
L1
16.0 mm
L2
13.0 mm
B Bore (Minimum)
5.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, ISO 261
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions