CAD model selection
Part Number
6606-08-S14-22
CH Hex Size
27 mm
F1 (ORFS)
13/16-16 mm
Pressure
Heavy 14
F2 (Metric)
22X1.5
L
39.5 mm
L1
13.5 mm
L2
12.5 mm
B Bore (Minimum)
8.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions