??
CAD model selection
HELP_VARIABLE
Part Number
6622-20-20
CH Hex Size
45 mm
F1 (ORFS)
1 11/16-12
F2 (JIC)
1 5/8-12
L
58.0 mm
L1
17.5 mm
L2
24.5 mm
B Bore (Minimum)
26.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, SAE J514 / ISO 8434-2
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions