CAD model selection
Part Number
8920-12-12
CH Hex Size
32 mm
F1 (BSPP)
3/4-14
F2 (Hose Barb)
3/4''
L
58.5 mm
L1
17.0 mm
L2
32.5 mm
B Bore (Minimum)
13.0 mm
Material Spec
Brass
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, ISO 12151
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions