CAD model selection
Part Number
9019-08-L15-22
CH Hex Size
27 mm
CH2 Hex Size
27 mm
F1 (BSPP)
1/2-14
F2 (Metric)
22x1.5
L
42.5 mm
L1
15.5 mm
L2
23.5 mm
B Bore (Minimum)
11.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions