CAD model selection
Part Number
9021-06-06
CH Hex Size
22 mm
CH2 Hex Size
19 mm
F1 (BSPP)
3/8-19
F2 (JIC)
9/16-18
L
38.5 mm
L1
12.0 mm
L2
18.5 mm
B Bore (Minimum)
8.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, SAE J514 / ISO 8434-2
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions