CAD model selection
Part Number
9025-12-04
CH Hex Size
32 mm
CH2 Hex Size
19 mm
F1 (BSPP)
3/4-14
F2 (BSPP)
1/4-19
L
43.0 mm
L1
24.5 mm
L2
15.5 mm
B Bore (Minimum)
5.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions