CAD model selection
Part Number
9025-12-10
CH Hex Size
32 mm
CH2 Hex Size
30 mm
F1 (BSPP)
3/4-14
F2 (BSPP)
5/8-14
L
48.0 mm
L1
22.5 mm
L2
22.5 mm
B Bore (Minimum)
13.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions