CAD model selection
Part Number
9040M-06-16
FH Fixed Hex Size
22 mm
MH Moving Hex Size
22 mm
F1 (BSPP)
3/8-19
F2 (Metric)
16X1.5
L
49.5 mm
L1
12.5 mm
L2
28.0 mm
B Bore (Minimum)
8.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, ISO 9974 / ISO 6149 / DIN 7631
Previews
Download CAD models
Embedded user actions