??
CAD model selection
HELP_VARIABLE
Part Number
9900-06-06
CH Hex Size
22 mm
F1 (BSPP)
3/8-19
F2 (Hose Barb)
3/8''
L
40.5 mm
L1
28.5 mm
B Bore (Minimum)
7.5 mm
Plating
ASTM B633-Fe/Zn 8-12
Material Spec
Steel
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, ISO 12151
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions