CAD model selection
Part Number
SS9000-10-08
CH Hex Size
30 mm
F1 (BSPP)
5/8-14
F2 (BSPP)
1/2-14
L
39.5 mm
L1
17.0 mm
L2
14.0 mm
B Bore (Minimum)
12.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions